Altium Designer Pick and Place Locations
C:\Users\jd080091\OneDrive - Qorvo\Work\Projects\PAC25140N\PCB\EVK\RevA\PAC25140NEVK1_RevA\Project Outputs for PAC25140NEVK1_RevA\Pick Place\Pick Place for PAC25140NEVK1_RevA.txt

========================================================================================================================
File Design Information:

Date:       09/10/24
Time:       16:39
Revision:   Not in VersionControl
Variant:    No variations
Units used: mil

Designator      Comment                 Layer       Footprint                                  Center-X(mil) Center-Y(mil) Rotation Description                                                                                                
R93             1206                    TopLayer    R1206_H                                    2678.658      3208.000      0        "200 Ohms 5% 0.25W, 1/4W Chip Resistor 1206 (3216 Metric) Moisture Resistant Thick Film"                  
D17             "Diode, Schottky"       TopLayer    DIODE,SMA,DIOM5025X231N                    1818.000      1985.500      180      "Diode 80 V 2A Surface Mount DO-214AC (SMA)"                                                               
D16             "Diode, Schottky"       TopLayer    DIODE,SMA,DIOM5025X231N                    2020.951      2058.653      270      "Diode 80 V 2A Surface Mount DO-214AC (SMA)"                                                               
D15             200V                    BottomLayer DIODE,SMA,DIOM5025X231N                    2884.000      3305.000      0        "Diode 200 V 1A Surface Mount SMA"                                                                         
C45             0603                    BottomLayer C0603_H                                    2083.559      2210.000      180      "0.1 F 10% 25V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                 
C44             0603                    BottomLayer C0603_H                                    1965.000      2210.000      0        "0.1 F 10% 25V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                 
R40             2512                    TopLayer    R2512_Kelvin_C_4Psymbol                    2024.786      1816.820      0        "Current Sense Resistors - SMD 1W 0.0005 OHM 1%"                                                           
TVS9            "Diode, TVS"            BottomLayer DPY0002A                                   571.000       2564.157      90       "ESD Suppressors / TVS Diodes Low Cap Bi TVS 6.0Vbr 4A 8pF"                                                
SG10            "Spark Gap"             BottomLayer SPARK_GAP2                                 720.001       2563.000      270      "Spark Gap"                                                                                                
SG9             "Spark Gap"             BottomLayer SPARK_GAP2                                 720.001       2465.000      270      "Spark Gap"                                                                                                
TVS8            "Diode, TVS"            BottomLayer DPY0002A                                   568.000       2471.882      90       "ESD Suppressors / TVS Diodes Low Cap Bi TVS 6.0Vbr 4A 8pF"                                                
R92             0R                      TopLayer    R0603_H                                    277.906       1259.827      0        "0 Ohms 5% Chip Resistor 0603 (1608 Metric) Thick Film"                                                   
R24             0R                      TopLayer    R0603_H                                    277.472       1207.827      180      "0 Ohms 5% Chip Resistor 0603 (1608 Metric) Thick Film"                                                   
R91             0R                      TopLayer    R0603_H                                    277.472       1157.000      0        "0 Ohms 5% Chip Resistor 0603 (1608 Metric) Thick Film"                                                   
P8              2.54                    TopLayer    con,hdr,254-7p                             114.000       3294.738      90       "Header, Unshrouded , 2.54, Male, 7P"                                                                      
J13             ""                      TopLayer    MIPI20                                     113.803       1120.000      0        "Header, 10-Pin, Dual row, Right Angle"                                                                    
J12             ""                      TopLayer    HDR1X4                                     631.000       2514.401      90       "Header, 4-Pin,Connector Header Through Hole 4 position 0.100" (2.54mm)"                                   
C43             0603                    TopLayer    C0603_H                                    1716.000      2577.000      0        "2.2 F 10% 10V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                 
J11             "CON, QC TAB"           TopLayer    Spade_TAB                                  552.243       336.215       90       "0.250" (6.35mm) Quick Connect Male Solder Connector Non-Insulated"                                        
J10             "CON, QC TAB"           TopLayer    Spade_TAB                                  4154.668      336.215       90       "0.250" (6.35mm) Quick Connect Male Solder Connector Non-Insulated"                                        
LNK2            "SHORT LINK 5.08mm"     TopLayer    SHORT,LINK,5.08MM,DIA1MM                   4455.986      1093.864      90       "2 (1 x 2) Position Shunt Connector Non-Insulated 0.200" (5.08mm) Tin"                                     
LNK1            "SHORT LINK 5.08mm"     TopLayer    SHORT,LINK,5.08MM,DIA1MM                   4316.955      1093.864      90       "2 (1 x 2) Position Shunt Connector Non-Insulated 0.200" (5.08mm) Tin"                                     
R90             4.7K                    TopLayer    R0603_H                                    767.827       3774.863      270      "4.7 kOhms 5% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Moisture Resistant Thick Film"                 
R89             4.7K                    TopLayer    R0603_H                                    657.708       3775.341      270      "4.7 kOhms 5% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Moisture Resistant Thick Film"                 
R88             4.7K                    TopLayer    R0603_H                                    878.277       3775.779      270      "4.7 kOhms 5% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Moisture Resistant Thick Film"                 
D14             "Diode, Led"            TopLayer    WL-SMCW_0603                               767.420       3650.080      90       "Green 520nm LED Indication - Discrete 3.2V 0603 (1608 Metric)"                                            
D13             "Diode, Led"            TopLayer    WL-SMCW_0603                               658.604       3650.070      90       "Green 520nm LED Indication - Discrete 3.2V 0603 (1608 Metric)"                                            
D12             "Diode, Led"            TopLayer    WL-SMCW_0603                               877.077       3650.431      90       "Green 520nm LED Indication - Discrete 3.2V 0603 (1608 Metric)"                                            
D11             200V                    BottomLayer DIODE,SMA,DIOM5025X231N                    2532.238      2991.339      90       "Diode 200 V 1A Surface Mount SMA"                                                                         
C42             1206                    BottomLayer C1206_M                                    2170.866      2740.000      0        "0.1 F 10% 200V Ceramic Capacitor X7R 1206 (3216 Metric)"                                                
C41             0603                    BottomLayer C0603_H                                    2023.000      2108.205      0        "10000 pF 10% 25V Ceramic Capacitor X7R 0603 (1608 Metric)"                                               
R87             100                     BottomLayer R0603_H                                    2282.980      2910.984      270      "5.1 Ohms 5% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Moisture Resistant Thick Film"                  
D10             General                 BottomLayer DIODE,SOD-523_923                          2190.297      2819.423      0        "DIODE GEN PURP 120V 250MA SOD923"                                                                         
D9              General                 BottomLayer DIODE,SOD-523                              4335.358      2600.789      0        "DIODE SWITCHING 75V 0.15A SOD523"                                                                         
D8              NP                      BottomLayer DIODE,SOD-523                              4740.275      2521.582      180      "DIODE SWITCHING 75V 0.15A SOD523"                                                                         
"HS1 (NP)"      "heat sink 25x32 T0220" TopLayer    TO-220_heatsink                            4576.599      1773.481      180      "HEAT Sink ANOD TO220"                                                                                     
FID6            Fiducial                BottomLayer alg,Fiducial10-20                          5119.035      162.361       180      "Fiducial mark.  There is nothing to buy or mount."                                                        
FID5            Fiducial                BottomLayer alg,Fiducial10-20                          778.651       3960.321      180      "Fiducial mark.  There is nothing to buy or mount."                                                        
FID4            Fiducial                BottomLayer alg,Fiducial10-20                          5122.535      3956.821      180      "Fiducial mark.  There is nothing to buy or mount."                                                        
U1              PAC25140N               TopLayer    68QFN1010-0.5BSC,_4.5x5mm_Offset_ExposePad 2080.675      2517.313      90       "Battery Battery Monitor IC Lithium Ion/Polymer 68-QFN (10x10)"                                            
TP10            VP                      TopLayer    tpt,keystone-5000                          2642.975      3920.013      0        "TEST POINT PC MINI .040"D RED"                                                                            
Q2              FET,NFET(S)             TopLayer    MFET,SMD,POWERPAK_SO-8(S)                  4345.847      2336.637      0        "N-Channel 150 V 38A (Tc) 1.6W (Ta), 78W (Tc) Surface Mount 8-SOP Advance (5x5)"                           
LO1             "Logo, Qorvo"           TopLayer    LOGO,_Qorvo,medium                         -1193.521     -743.575      0        "Qorvo Logo (There's nothing to buy)"                                                                      
P1              "Header 14"             TopLayer    HDR1X14                                    114.787       2183.000      90       "Header, 14-Pin, Connector Header Through Hole 14 position 0.100" (2.54mm)"                                
"High voltage1" "High voltage"          TopLayer    Logo,_High_voltage,medium                  -1193.521     -743.575      0        ""                                                                                                         
"High voltage"  "High voltage"          TopLayer    Logo,_High_voltage,medium                  -1193.521     -743.575      0        ""                                                                                                         
TP9             BAT+                    TopLayer    tpt,keystone-5000                          4507.997      195.710       0        "TEST POINT PC MINI .040"D RED"                                                                            
Q3              FET,NFET(S)             TopLayer    MFET,SMD,SOT23-3                           3308.897      1006.565      0        "MOSFET N-CH 100V 2.3A SOT-23"                                                                             
SG8             "Spark Gap"             BottomLayer SPARK_GAP2                                 342.549       2834.259      90       "Spark Gap"                                                                                                
SG7             "Spark Gap"             BottomLayer SPARK_GAP2                                 346.713       2937.241      90       "Spark Gap"                                                                                                
SG6             "Spark Gap"             BottomLayer SPARK_GAP2                                 345.777       3039.577      90       "Spark Gap"                                                                                                
SG5             "Spark Gap"             BottomLayer SPARK_GAP2                                 332.357       3493.281      90       "Spark Gap"                                                                                                
SG4             "Spark Gap"             BottomLayer SPARK_GAP2                                 332.379       3393.075      90       "Spark Gap"                                                                                                
SG3             "Spark Gap"             BottomLayer SPARK_GAP2                                 333.835       2561.509      90       "Spark Gap"                                                                                                
SG2             "Spark Gap"             BottomLayer SPARK_GAP2                                 333.465       2465.383      90       "Spark Gap"                                                                                                
C40             1206                    TopLayer    C1206_M                                    5252.351      1450.179      90       "0.1 F 10% 200V Ceramic Capacitor X7R 1206 (3216 Metric)"                                                
R86             ""                      TopLayer    R0603_H                                    4255.493      1470.743      0        "0 Ohms 5% Chip Resistor 0603 (1608 Metric) Thick Film"                                                   
R85             ""                      TopLayer    R0603_H                                    4993.321      1795.035      180      "0 Ohms 5% Chip Resistor 0603 (1608 Metric) Thick Film"                                                   
Q8              FET,NFET(S)             TopLayer    MFET,SMD,POWERPAK_SO-8(S)                  4339.191      1630.868      0        "N-Channel 150 V 38A (Tc) 1.6W (Ta), 78W (Tc) Surface Mount 8-SOP Advance (5x5)"                           
Q7              FET,NFET(S)             TopLayer    MFET,SMD,POWERPAK_SO-8(S)                  4915.943      1630.869      180      "N-Channel 150 V 38A (Tc) 1.6W (Ta), 78W (Tc) Surface Mount 8-SOP Advance (5x5)"                           
R83             0                       TopLayer    R0603_H                                    3431.140      1062.993      180      "0 Ohms 5% Chip Resistor 0603 (1608 Metric) Thick Film"                                                   
C39             1206                    TopLayer    C1206_M                                    2487.405      3000.661      0        "0.1 F 10% 200V Ceramic Capacitor X7R 1206 (3216 Metric)"                                                
R82             ""                      TopLayer    R0603_H                                    4256.707      2178.055      0        "0 Ohms 5% Chip Resistor 0603 (1608 Metric) Thick Film"                                                   
R81             ""                      TopLayer    R0603_H                                    4255.017      1814.309      0        "0 Ohms 5% Chip Resistor 0603 (1608 Metric) Thick Film"                                                   
R80             "0 (NP)"                BottomLayer R0603_H                                    2194.305      171.503       270      "0 Ohms 5% Chip Resistor 0603 (1608 Metric) Thick Film"                                                   
R79             "0 (NP)"                BottomLayer R0603_H                                    2328.691      171.503       270      "0 Ohms 5% Chip Resistor 0603 (1608 Metric) Thick Film"                                                   
R78             "0 (NP)"                BottomLayer R0603_H                                    2470.149      171.503       270      "0 Ohms 5% Chip Resistor 0603 (1608 Metric) Thick Film"                                                   
R77             "0 (NP)"                BottomLayer R0603_H                                    2639.327      171.503       270      "0 Ohms 5% Chip Resistor 0603 (1608 Metric) Thick Film"                                                   
R76             "0 (NP)"                BottomLayer R0603_H                                    2774.593      171.503       270      "0 Ohms 5% Chip Resistor 0603 (1608 Metric) Thick Film"                                                   
R75             "0 (NP)"                BottomLayer R0603_H                                    2905.027      171.503       270      "0 Ohms 5% Chip Resistor 0603 (1608 Metric) Thick Film"                                                   
R74             "0 (NP)"                BottomLayer R0603_H                                    3045.123      171.503       270      "0 Ohms 5% Chip Resistor 0603 (1608 Metric) Thick Film"                                                   
R73             "0 (NP)"                BottomLayer R0603_H                                    3193.271      171.503       270      "0 Ohms 5% Chip Resistor 0603 (1608 Metric) Thick Film"                                                   
R72             "0 (NP)"                BottomLayer R0603_H                                    3321.747      172.473       270      "0 Ohms 5% Chip Resistor 0603 (1608 Metric) Thick Film"                                                   
R71             "0 (NP)"                BottomLayer R0603_H                                    3464.767      172.473       270      "0 Ohms 5% Chip Resistor 0603 (1608 Metric) Thick Film"                                                   
R70             "0 (NP)"                BottomLayer R0603_H                                    3603.895      171.503       270      "0 Ohms 5% Chip Resistor 0603 (1608 Metric) Thick Film"                                                   
R69             ""                      TopLayer    R0603_H                                    4851.907      2524.685      180      "0 Ohms 5% Chip Resistor 0603 (1608 Metric) Thick Film"                                                   
R68             ""                      TopLayer    R0603_H                                    5002.063      2130.773      180      "0 Ohms 5% Chip Resistor 0603 (1608 Metric) Thick Film"                                                   
R67             10K                     TopLayer    R0603_H                                    633.934       3287.115      180      "10 kOhms 5% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Moisture Resistant Thick Film"                  
Q6              FET,NFET(S)             TopLayer    MFET,SMD,POWERPAK_SO-8(S)                  4341.409      1975.865      0        "N-Channel 150 V 38A (Tc) 1.6W (Ta), 78W (Tc) Surface Mount 8-SOP Advance (5x5)"                           
Q5              FET,NFET(S)             TopLayer    MFET,SMD,POWERPAK_SO-8(S)                  4915.943      1975.865      180      "N-Channel 150 V 38A (Tc) 1.6W (Ta), 78W (Tc) Surface Mount 8-SOP Advance (5x5)"                           
J9              3.5mm                   TopLayer    con,tbk,350-2p,kf350                       3851.268      294.295       0        "2 Position Wire to Board Terminal Block Horizontal with Board 0.138" (3.50mm) Through Hole"               
C38             0603                    TopLayer    C0603_H                                    859.468       3255.129      0        "1 F 10% 25V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                   
TP8             FUSE                    TopLayer    tpt,keystone-5000                          3415.522      3840.973      270      "TEST POINT PC MINI .040"D RED"                                                                            
TP4             DSG                     TopLayer    tpt,keystone-5000                          3415.519      3632.177      0        "TEST POINT PC MINI .040"D RED"                                                                            
TP3             CHG                     TopLayer    tpt,keystone-5000                          3415.520      3500.081      0        "TEST POINT PC MINI .040"D RED"                                                                            
R66             1206                    BottomLayer R1206_H                                    1630.958      963.327       180      "200 Ohms 5% 0.25W, 1/4W Chip Resistor 1206 (3216 Metric) Moisture Resistant Thick Film"                  
R65             1206                    BottomLayer R1206_H                                    1735.918      880.817       180      "200 Ohms 5% 0.25W, 1/4W Chip Resistor 1206 (3216 Metric) Moisture Resistant Thick Film"                  
R64             1206                    BottomLayer R1206_H                                    1840.420      963.329       180      "200 Ohms 5% 0.25W, 1/4W Chip Resistor 1206 (3216 Metric) Moisture Resistant Thick Film"                  
R63             1206                    BottomLayer R1206_H                                    1946.324      880.819       180      "200 Ohms 5% 0.25W, 1/4W Chip Resistor 1206 (3216 Metric) Moisture Resistant Thick Film"                  
R62             1206                    BottomLayer R1206_H                                    2050.156      964.271       180      "200 Ohms 5% 0.25W, 1/4W Chip Resistor 1206 (3216 Metric) Moisture Resistant Thick Film"                  
R61             1206                    BottomLayer R1206_H                                    2156.730      881.761       180      "200 Ohms 5% 0.25W, 1/4W Chip Resistor 1206 (3216 Metric) Moisture Resistant Thick Film"                  
R60             1206                    BottomLayer R1206_H                                    2259.618      965.215       180      "200 Ohms 5% 0.25W, 1/4W Chip Resistor 1206 (3216 Metric) Moisture Resistant Thick Film"                  
R59             1206                    BottomLayer R1206_H                                    2367.136      881.761       180      "200 Ohms 5% 0.25W, 1/4W Chip Resistor 1206 (3216 Metric) Moisture Resistant Thick Film"                  
R58             1206                    BottomLayer R1206_H                                    2471.640      965.215       180      "200 Ohms 5% 0.25W, 1/4W Chip Resistor 1206 (3216 Metric) Moisture Resistant Thick Film"                  
R57             1206                    BottomLayer R1206_H                                    2578.486      880.819       180      "200 Ohms 5% 0.25W, 1/4W Chip Resistor 1206 (3216 Metric) Moisture Resistant Thick Film"                  
R56             1206                    BottomLayer R1206_H                                    2682.046      965.215       180      "200 Ohms 5% 0.25W, 1/4W Chip Resistor 1206 (3216 Metric) Moisture Resistant Thick Film"                  
R55             1206                    BottomLayer R1206_H                                    2788.894      882.705       180      "200 Ohms 5% 0.25W, 1/4W Chip Resistor 1206 (3216 Metric) Moisture Resistant Thick Film"                  
R54             1206                    BottomLayer R1206_H                                    2893.668      966.159       180      "200 Ohms 5% 0.25W, 1/4W Chip Resistor 1206 (3216 Metric) Moisture Resistant Thick Film"                  
R53             1206                    BottomLayer R1206_H                                    3001.860      881.761       180      "200 Ohms 5% 0.25W, 1/4W Chip Resistor 1206 (3216 Metric) Moisture Resistant Thick Film"                  
R52             1206                    BottomLayer R1206_H                                    3103.532      966.159       180      "200 Ohms 5% 0.25W, 1/4W Chip Resistor 1206 (3216 Metric) Moisture Resistant Thick Film"                  
R51             1206                    BottomLayer R1206_H                                    3212.194      881.121       180      "200 Ohms 5% 0.25W, 1/4W Chip Resistor 1206 (3216 Metric) Moisture Resistant Thick Film"                  
R50             1206                    BottomLayer R1206_H                                    3320.634      970.061       180      "200 Ohms 5% 0.25W, 1/4W Chip Resistor 1206 (3216 Metric) Moisture Resistant Thick Film"                  
R49             1206                    BottomLayer R1206_H                                    3424.838      885.521       180      "200 Ohms 5% 0.25W, 1/4W Chip Resistor 1206 (3216 Metric) Moisture Resistant Thick Film"                  
R48             1206                    BottomLayer R1206_H                                    3530.390      971.121       180      "200 Ohms 5% 0.25W, 1/4W Chip Resistor 1206 (3216 Metric) Moisture Resistant Thick Film"                  
R47             1206                    BottomLayer R1206_H                                    3635.016      885.015       180      "200 Ohms 5% 0.25W, 1/4W Chip Resistor 1206 (3216 Metric) Moisture Resistant Thick Film"                  
J8              2.54                    TopLayer    con,hdr,254-10X2P                          2080.000      685.251       270      "Connector Header Through Hole 20 position 0.100" (2.54mm)"                                                
J7              2.54                    TopLayer    con,hdr,254-10X2P                          3162.337      685.251       270      "Connector Header Through Hole 20 position 0.100" (2.54mm)"                                                
TVS7            "Diode, TVS"            BottomLayer DPY0002A                                   509.775       2840.737      90       "ESD Suppressors / TVS Diodes Low Cap Bi TVS 6.0Vbr 4A 8pF"                                                
TVS6            "Diode, TVS"            BottomLayer DPY0002A                                   508.359       2950.306      90       "ESD Suppressors / TVS Diodes Low Cap Bi TVS 6.0Vbr 4A 8pF"                                                
TVS5            "Diode, TVS"            BottomLayer DPY0002A                                   503.893       3042.941      90       "ESD Suppressors / TVS Diodes Low Cap Bi TVS 6.0Vbr 4A 8pF"                                                
TVS4            "Diode, TVS"            BottomLayer DPY0002A                                   507.944       3508.225      90       "ESD Suppressors / TVS Diodes Low Cap Bi TVS 6.0Vbr 4A 8pF"                                                
TVS3            "Diode, TVS"            BottomLayer DPY0002A                                   503.066       3404.126      90       "ESD Suppressors / TVS Diodes Low Cap Bi TVS 6.0Vbr 4A 8pF"                                                
TVS2            "Diode, TVS"            BottomLayer DPY0002A                                   496.953       2564.157      90       "ESD Suppressors / TVS Diodes Low Cap Bi TVS 6.0Vbr 4A 8pF"                                                
TVS1            "Diode, TVS"            BottomLayer DPY0002A                                   497.559       2471.881      270      "ESD Suppressors / TVS Diodes Low Cap Bi TVS 6.0Vbr 4A 8pF"                                                
U2              24AA52-I/SN             TopLayer    SOIC-SN8_M                                 907.235       3052.354      90       "2Kbit, 400kHz, 1.8V, I2C Serial EEPROM Software Write-Protect, 8-Pin SOIC 150mil, Industrial Temperature" 
TP7             GND                     TopLayer    tpt,keystone-5001                          4145.532      3894.082      90       "TEST POINT PC MINI .040"D BLK"                                                                            
TP6             GND                     TopLayer    tpt,keystone-5001                          1140.000      3320.000      90       "TEST POINT PC MINI .040"D BLK"                                                                            
TP5             GND                     TopLayer    tpt,keystone-5001                          1090.000      2335.000      90       "TEST POINT PC MINI .040"D BLK"                                                                            
TP2             DRM                     TopLayer    tpt,keystone-5000                          2216.333      3758.907      180      "TEST POINT PC MINI .040"D RED"                                                                            
TP1             VIN                     TopLayer    tpt,keystone-5000                          2957.557      3932.439      90       "TEST POINT PC MINI .040"D RED"                                                                            
SW1             SW,TSW,                 TopLayer    sw,tsw,45x45,smd,wurth-430181038816        970.888       2674.716      180      "Switch, Tactile, 4.5mmx4.5mm, 4 pins"                                                                     
R46             0                       TopLayer    R0603_H                                    1050.264      2809.737      180      "0 Ohms 5% Chip Resistor 0603 (1608 Metric) Thick Film"                                                   
R45             10K                     TopLayer    R0603_H                                    1583.836      2193.770      90       "10 kOhms 5% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Moisture Resistant Thick Film"                  
R44             10K                     TopLayer    R0603_H                                    1399.810      2195.050      90       "10 kOhms 5% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Moisture Resistant Thick Film"                  
R43             10K                     TopLayer    R0603_H                                    1496.000      2195.396      90       "10 kOhms 5% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Moisture Resistant Thick Film"                  
R42             0.33                    TopLayer    R1206_M                                    1808.990      2912.979      180      "330 mOhms 1% 0.25W, 1/4W Chip Resistor 1206 (3216 Metric) Automotive AEC-Q200, Current Sense Thick Film" 
R41             100                     BottomLayer R0603_H                                    2053.369      1993.791      90       "100 Ohms 5% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Moisture Resistant Thick Film"                  
R39             100                     TopLayer    R0603_H                                    2293.593      3374.066      270      "100 Ohms 5% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Moisture Resistant Thick Film"                  
R38             100                     BottomLayer R0603_H                                    1992.630      1993.792      90       "100 Ohms 5% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Moisture Resistant Thick Film"                  
R37             0                       TopLayer    R0603_H                                    2189.257      3521.049      270      "0 Ohms 5% Chip Resistor 0603 (1608 Metric) Thick Film"                                                   
R36             ""                      TopLayer    R0805_M                                    2146.929      2015.857      90       "20 Ohms 1% 0.125W, 1/8W Chip Resistor 0805 (2012 Metric) Thick Film,"                                    
R35             ""                      TopLayer    R0805_M                                    2231.125      2015.930      90       "20 Ohms 1% 0.125W, 1/8W Chip Resistor 0805 (2012 Metric) Thick Film,"                                    
R34             ""                      TopLayer    R0805_M                                    2315.755      2015.930      90       "20 Ohms 1% 0.125W, 1/8W Chip Resistor 0805 (2012 Metric) Thick Film,"                                    
R33             10K                     TopLayer    R0603_H                                    1399.810      2091.401      90       "10 kOhms 5% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Moisture Resistant Thick Film"                  
R32             10K                     TopLayer    R0603_H                                    1496.000      2091.748      90       "10 kOhms 5% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Moisture Resistant Thick Film"                  
R31             10K                     TopLayer    R0603_H                                    1587.950      2091.916      90       "10 kOhms 5% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Moisture Resistant Thick Film"                  
R30             ""                      TopLayer    R0805_M                                    2400.385      2015.930      90       "20 Ohms 1% 0.125W, 1/8W Chip Resistor 0805 (2012 Metric) Thick Film,"                                    
R29             ""                      TopLayer    R0805_M                                    2485.013      2015.930      90       "20 Ohms 1% 0.125W, 1/8W Chip Resistor 0805 (2012 Metric) Thick Film,"                                    
R28             1k                      BottomLayer R0603_H                                    2367.891      2910.985      90       "1 kOhms 5% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Moisture Resistant Thick Film"                   
R27             10K                     TopLayer    R0603_H                                    633.934       3173.121      180      "10 kOhms 5% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Moisture Resistant Thick Film"                  
R26             10K                     TopLayer    R0603_H                                    633.934       3226.821      180      "10 kOhms 5% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Moisture Resistant Thick Film"                  
R25             ""                      TopLayer    R0805_M                                    2569.643      2015.930      90       "20 Ohms 1% 0.125W, 1/8W Chip Resistor 0805 (2012 Metric) Thick Film,"                                    
R23             ""                      TopLayer    R0805_M                                    2654.273      2015.930      90       "20 Ohms 1% 0.125W, 1/8W Chip Resistor 0805 (2012 Metric) Thick Film,"                                    
R22             ""                      TopLayer    R0805_M                                    2738.901      2015.930      90       "20 Ohms 1% 0.125W, 1/8W Chip Resistor 0805 (2012 Metric) Thick Film,"                                    
R21             ""                      TopLayer    R0805_M                                    2668.847      2190.487      180      "20 Ohms 1% 0.125W, 1/8W Chip Resistor 0805 (2012 Metric) Thick Film,"                                    
R20             ""                      TopLayer    R0805_M                                    2668.847      2267.969      180      "20 Ohms 1% 0.125W, 1/8W Chip Resistor 0805 (2012 Metric) Thick Film,"                                    
R19             ""                      TopLayer    R0805_M                                    2668.847      2345.449      180      "20 Ohms 1% 0.125W, 1/8W Chip Resistor 0805 (2012 Metric) Thick Film,"                                    
R18             ""                      TopLayer    R0805_M                                    2668.847      2422.931      180      "20 Ohms 1% 0.125W, 1/8W Chip Resistor 0805 (2012 Metric) Thick Film,"                                    
R16             ""                      TopLayer    R0805_M                                    2668.847      2500.411      180      "20 Ohms 1% 0.125W, 1/8W Chip Resistor 0805 (2012 Metric) Thick Film,"                                    
R15             4.7K                    TopLayer    R0603_H                                    3154.963      955.295       270      "4.7 kOhms 5% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Moisture Resistant Thick Film"                 
R13             ""                      TopLayer    R0805_M                                    2668.847      2577.893      180      "20 Ohms 1% 0.125W, 1/8W Chip Resistor 0805 (2012 Metric) Thick Film,"                                    
R12             ""                      TopLayer    R0805_M                                    2668.847      2655.375      180      "20 Ohms 1% 0.125W, 1/8W Chip Resistor 0805 (2012 Metric) Thick Film,"                                    
R11             20K                     TopLayer    R0603_H                                    3225.052      1064.351      0        "RES 20K OHM 5% 1/10W 0603"                                                                                
R10             ""                      TopLayer    R0805_M                                    2668.847      2732.855      180      "20 Ohms 1% 0.125W, 1/8W Chip Resistor 0805 (2012 Metric) Thick Film,"                                    
R9              ""                      TopLayer    R0805_M                                    2668.847      2810.337      180      "20 Ohms 1% 0.125W, 1/8W Chip Resistor 0805 (2012 Metric) Thick Film,"                                    
R8              5.1K                    TopLayer    R0603_H                                    4337.719      2525.149      0        "5.1 kOhms 5% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Moisture Resistant Thick Film"                 
R7              5.1K                    TopLayer    R0603_H                                    4739.867      2528.577      180      "5.1 kOhms 5% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Moisture Resistant Thick Film"                 
R6              ""                      TopLayer    R0805_M                                    2668.847      2887.819      180      "20 Ohms 1% 0.125W, 1/8W Chip Resistor 0805 (2012 Metric) Thick Film,"                                    
R5              10M                     TopLayer    R0603_H                                    4241.989      2525.149      0        "RES 10M OHM 5% 1/10W 0603"                                                                                
R4              10M                     TopLayer    R0603_H                                    5002.395      2176.475      180      "RES 10M OHM 5% 1/10W 0603"                                                                                
R3              ""                      TopLayer    R0805_M                                    2668.759      2965.299      180      "20 Ohms 1% 0.125W, 1/8W Chip Resistor 0805 (2012 Metric) Thick Film,"                                    
R2              ""                      TopLayer    R0805_M                                    2667.485      3042.781      180      "20 Ohms 1% 0.125W, 1/8W Chip Resistor 0805 (2012 Metric) Thick Film,"                                    
R1              ""                      TopLayer    R0805_M                                    2666.847      3120.263      180      "20 Ohms 1% 0.125W, 1/8W Chip Resistor 0805 (2012 Metric) Thick Film,"                                    
Q4              FET,NFET(S)             TopLayer    MFET,SMD,DPAK_TO-252AA                     1986.564      3623.431      0        "N-Channel 200 V 2.6A (Tc) 2.5W (Ta), 25W (Tc) Surface Mount DPAK"                                         
Q1              FET,NFET(S)             TopLayer    MFET,SMD,POWERPAK_SO-8(S)                  4915.943      2336.637      180      "N-Channel 150 V 38A (Tc) 1.6W (Ta), 78W (Tc) Surface Mount 8-SOP Advance (5x5)"                           
P7              "Temp sense"            TopLayer    HDR1X6                                     631.000       1968.000      270      "Header, 6-Pin,Connector Header Through Hole 6 position 0.100" (2.54mm)"                                   
P6              SMBUS                   TopLayer    HDR1X4                                     422.583       2987.135      90       "Header, 4-Pin,Connector Header Through Hole 4 position 0.100" (2.54mm)"                                   
P5              UART                    TopLayer    HDR1X4                                     423.399       3442.951      90       "Header, 4-Pin,Connector Header Through Hole 4 position 0.100" (2.54mm)"                                   
P4              SWD                     TopLayer    HDR1X4                                     422.583       2514.401      90       "Header, 4-Pin,Connector Header Through Hole 4 position 0.100" (2.54mm)"                                   
P3              2.54                    TopLayer    con,hdr,254-8p                             421.795       1868.787      90       "Connector Header Through Hole 8 position 0.100" (2.54mm)"                                                 
P2              "SCP (NP)"              TopLayer    HDR1X3                                     4017.975      1084.313      90       "Connector Header Through Hole 3 position 0.100" (2.54mm)"                                                 
R84             "0 (NP)"                TopLayer    R1206_H                                    4179.407      1123.099      90       "0 Ohms Jumper Chip Resistor 1206 (3216 Metric) Moisture Resistant Thick Film"                             
L1              "L  LHMI"               TopLayer    WE-LHMI_8040                               1985.600      3132.297      180      "100 H Shielded Drum Core, Wirewound Inductor 1 A 400mOhm Max Nonstandard"                                
J6              ""                      TopLayer    con,tbk,350-3p,kf350                       1200.531      294.295       0        "3 Position Wire to Board Terminal Block Horizontal with Board 0.138" (3.50mm) Through Hole"               
J5              3.5mm                   TopLayer    con,tbk,350-2p,kf350                       822.867       294.297       0        "2 Position Wire to Board Terminal Block Horizontal with Board 0.138" (3.50mm) Through Hole"               
J4              3.5mm                   TopLayer    con,tbk,350-8p,kf350                       1988.850      294.295       0        "8 Position Wire to Board Terminal Block Horizontal with Board 0.138" (3.50mm) Through Hole"               
J3              3.5mm                   TopLayer    con,tbk,350-8p,kf350                       3114.416      294.295       0        "8 Position Wire to Board Terminal Block Horizontal with Board 0.138" (3.50mm) Through Hole"               
J2              "CON, QC TAB"           TopLayer    Spade_TAB                                  5387.259      2838.637      90       "0.250" (6.35mm) Quick Connect Male Solder Connector Non-Insulated"                                        
J1              "CON, QC TAB"           TopLayer    Spade_TAB                                  5387.207      1998.611      90       "0.250" (6.35mm) Quick Connect Male Solder Connector Non-Insulated"                                        
D7              "Diode, Schottky"       TopLayer    DIODE,SMA,DIOM5025X231N                    1974.575      3371.443      0        "Diode 200 V 2A Surface Mount DO-214AC (SMA)"                                                              
D6              200V                    TopLayer    DIODE,SMA,DIOM5025X231N                    2286.183      3172.902      270      "Diode 200 V 1A Surface Mount SMA"                                                                         
D5              General                 BottomLayer DIODE,SOD-523                              2444.996      2914.995      270      "DIODE SWITCHING 75V 0.15A SOD523"                                                                         
D3              "Diode, Led"            TopLayer    WL-SMCW_0603                               3478.077      973.943       0        "Green 520nm LED Indication - Discrete 3.2V 0603 (1608 Metric)"                                            
D2              "Diode, Zener"          TopLayer    DIODE,SOD-123                              4408.074      1395.892      180      "DIODE ZENER 16V 500MW SOD123"                                                                             
D1              "Diode, Zener"          TopLayer    DIODE,SOD-123                              5022.116      2554.503      180      "DIODE ZENER 16V 500MW SOD123"                                                                             
C37             "C Aluminum"            TopLayer    WCAP-ATG5_6.3x11x2.5                       1586.769      3053.599      270      "CAP ALUM 100UF 20% 25V RADIAL TH"                                                                         
C36             0805                    TopLayer    C0805_H                                    1933.613      2877.934      270      "10 F 10% 25V Ceramic Capacitor X7R 0805 (2012 Metric)"                                                  
C35             0603                    BottomLayer C0603_H                                    2023.001      2160.767      0        "100 pF 10% 25V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                 
C34             0805                    TopLayer    C0805_H                                    2239.662      2937.387      180      "2.2 F 10% 25V Ceramic Capacitor X7R 0805 (2012 Metric)"                                                 
C33             1206                    TopLayer    C1206_M                                    1730.127      3454.971      270      "0.1 F 10% 200V Ceramic Capacitor X7R 1206 (3216 Metric)"                                                
C32             1812                    TopLayer    C1812_M                                    1561.693      3449.867      270      "CAP CER 1UF 200V X7R 1812"                                                                                
C31             "C Aluminum"            TopLayer    WCAP-ATG5_13x25x5                          1466.080      3838.651      0        "CAP ALUM 100UF 20% 200V RADIAL"                                                                           
C30             0603                    TopLayer    C0603_H                                    2127.528      2198.369      180      "0.1 F 10% 10V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                 
C29             0603                    TopLayer    C0603_H                                    2165.628      2149.437      180      "0.1 F 10% 10V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                 
C28             0603                    TopLayer    C0603_H                                    2219.902      2198.369      180      "0.1 F 10% 10V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                 
C27             0603                    TopLayer    C0603_H                                    2264.090      2149.105      180      "0.1 F 10% 10V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                 
C26             0603                    TopLayer    C0603_H                                    2313.124      2198.369      180      "0.1 F 10% 10V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                 
C25             0805                    BottomLayer C0805_H                                    2461.659      2631.128      270      "Multilayer Ceramic Capacitors MLCC - SMD/SMT WCAP-CSMH 200V 100pF 0805 10%"                               
C24             1206                    BottomLayer C1206_M                                    2527.538      2768.805      180      "0.1 F 10% 200V Ceramic Capacitor X7R 1206 (3216 Metric)"                                                
C23             0603                    TopLayer    C0603_H                                    2361.958      2148.663      180      "0.1 F 10% 10V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                 
C22             0603                    TopLayer    C0603_H                                    2407.554      2198.369      180      "0.1 F 10% 10V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                 
C21             1812                    BottomLayer C0603_M                                    2388.441      2793.883      270      "0.47 F 10% 25V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                
C20             0603                    TopLayer    C0603_H                                    2461.144      2148.663      180      "0.1 F 10% 10V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                 
C19             0603                    TopLayer    C0603_H                                    2499.776      2198.369      180      "0.1 F 10% 10V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                 
C18             0603                    TopLayer    C0603_H                                    2526.235      2281.482      270      "0.1 F 10% 10V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                 
C17             0603                    TopLayer    C0603_H                                    2481.105      2336.312      270      "0.1 F 10% 10V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                 
C16             0603                    TopLayer    C0603_H                                    2526.235      2392.652      270      "0.1 F 10% 10V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                 
C15             0603                    TopLayer    C0603_H                                    2481.105      2444.484      270      "0.1 F 10% 10V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                 
C14             0603                    TopLayer    C0603_H                                    2526.235      2499.560      270      "0.1 F 10% 10V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                 
C13             ""                      TopLayer    C0603_H                                    3065.825      957.106       270      "0.1 F 10% 25V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                 
C10             0603                    TopLayer    C0603_H                                    2481.105      2553.444      270      "0.1 F 10% 10V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                 
C9              0603                    TopLayer    C0603_H                                    2526.235      2609.622      270      "0.1 F 10% 10V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                 
C8              0603                    TopLayer    C0603_H                                    2481.105      2663.508      270      "0.1 F 10% 10V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                 
C7              0603                    TopLayer    C0603_H                                    2526.235      2719.378      270      "0.1 F 10% 10V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                 
C6              0603                    TopLayer    C0603_H                                    2481.105      2773.360      270      "0.1 F 10% 10V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                 
C5              1206                    TopLayer    C1206_M                                    5292.459      2521.177      270      "0.1 F 10% 200V Ceramic Capacitor X7R 1206 (3216 Metric)"                                                
C3              0603                    TopLayer    C0603_H                                    2526.513      2820.962      270      "0.1 F 10% 10V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                 
C1              0603                    TopLayer    C0603_H                                    2479.833      2867.888      270      "0.1 F 10% 10V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                 
R17             4.7K                    TopLayer    R0603_H                                    981.210       3775.631      270      "4.7 kOhms 5% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Moisture Resistant Thick Film"                 
R14             22                      TopLayer    R1206_H                                    2059.850      2917.317      180      "22 Ohms 5% 0.5W, 1/2W Chip Resistor 1206 (3216 Metric) Moisture Resistant Thick Film"                    
D4              "Diode, Led"            TopLayer    WL-SMCW_0603                               982.790       3650.504      90       "Green 520nm LED Indication - Discrete 3.2V 0603 (1608 Metric)"                                            
C12             0603                    TopLayer    C0603_H                                    1775.001      2223.000      180      "2.2 F 10% 10V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                 
C11             0603                    TopLayer    C0603_H                                    2064.999      2855.001      0        "4.7 F 10% 10V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                 
C4              0603                    TopLayer    C0603_H                                    1715.998      2521.000      180      "2.2 F 10% 10V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                 
C2              0603                    TopLayer    C0603_H                                    1716.000      2464.000      180      "2.2 F 10% 10V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                 
H4              "NY PMS 440 0025 PH"    TopLayer    acc,scw,b&f-NYPMS4400025PH                 5354.503      3956.611      0        "Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead"                                                
H3              "NY PMS 440 0025 PH"    TopLayer    acc,scw,b&f-NYPMS4400025PH                 218.037       3956.611      0        "Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead"                                                
H2              "NY PMS 440 0025 PH"    TopLayer    acc,scw,b&f-NYPMS4400025PH                 5354.503      273.939       0        "Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead"                                                
H1              "NY PMS 440 0025 PH"    TopLayer    acc,scw,b&f-NYPMS4400025PH                 218.037       273.939       0        "Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead"                                                
FID3            Fiducial                TopLayer    alg,Fiducial10-20                          5126.927      3948.319      0        "Fiducial mark.  There is nothing to buy or mount."                                                        
FID2            Fiducial                TopLayer    alg,Fiducial10-20                          5126.927      156.651       0        "Fiducial mark.  There is nothing to buy or mount."                                                        
FID1            Fiducial                TopLayer    alg,Fiducial10-20                          780.409       3944.819      0        "Fiducial mark.  There is nothing to buy or mount."                                                        
